IESNA:LM-63-2002
[TEST]P955980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]82124
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8284.7 8609.2 9210.5 9889.7 10482.4 11005.9 11421.2 11693.8 11797.6 11901.4
12321.1 12684.5 13216.6 14345.7 15963.8 17888.9 19822.7 21700.3 23361.6 24711.4
26208.2 27584 28998.7 30326.8 31512.2 31910.2 31235.3 29578.4 25213.2 16245
5926.9 2158.8 1133.5 627.3 337.4 99.5 0
8284.7 8665.4 9284.1 9954.6 10569 11066.5 11499.1 11758.7 11866.8 11966.3
12338.4 12680.2 13169 14194.3 15764.7 17642.3 19511.3 21440.8 23128 24659.5
26065.5 27661.9 29003 30335.5 31572.8 32130.8 31741.5 30231.6 26190.9 17560.1
6731.6 2362.1 1246 679.2 359.1 121.1 0
8284.7 8613.5 9197.5 9855.1 10434.8 10936.7 11326 11581.3 11680.8 11724.1
12013.9 12403.3 12840.2 13662.2 15055.2 16816 18827.7 20856.7 22699.7 24205.2
25580.9 27121.1 28851.6 30560.4 32187.1 33497.9 34384.8 34332.9 31308.9 23054.4
10711.7 3495.6 1791.1 1003.7 471.6 155.7 0
8284.7 8565.9 9102.4 9712.4 10240.2 10698.7 11070.8 11295.8 11390.9 11421.2
11577 11992.3 12411.9 12900.8 13826.6 15167.7 16803 18637.4 20597.1 22595.9
24564.3 26614.9 28782.3 31170.4 33614.7 35526.9 37106 38762.9 39381.6 34289.6
21522.9 8271.7 3210.1 1743.5 951.8 302.8 0
8284.7 8544.3 9015.8 9560.9 10049.8 10478.1 10837.2 11070.8 11183.3 11239.5
11317.4 11589.9 12044.2 12420.6 12887.8 13692.5 14877.9 16340.1 18053.3 20073.7
22448.8 25131 27943.1 31205 34073.3 36907 39822.9 43361.7 47424 48328.2
40567 24949.3 10690.1 4815.1 2353.5 921.5 0
8284.7 8488 8877.4 9331.7 9790.2 10218.5 10581.9 10858.8 11018.9 11135.7
11226.5 11399.6 11750 12195.6 12567.7 13000.3 13722.8 14778.4 16214.7 17850
19723.2 21812.8 24123 26788 29842.3 33588.8 38040.5 43396.3 50720.6 57612.3
57261.9 45944.5 27285.5 11667.8 4045 908.5 0
8284.7 8483.7 8860.1 9327.3 9760 10179.6 10547.3 10832.9 11005.9 11131.4
11222.2 11395.3 11724.1 12161 12550.4 12974.3 13640.6 14596.7 16037.3 17542.8
19472.3 21371.5 23638.5 26238.5 29323.1 33078.3 37534.3 42924.8 50266.4 57586.3
57430.6 46294.9 27834.9 11996.6 4135.9 930.1 0
8284.7 8449.1 8760.6 9145.6 9552.3 9950.3 10339.7 10659.8 10880.4 11049.2
11217.9 11438.5 11685.1 11918.7 12243.2 12697.5 13220.9 13878.5 14864.9 16236.3
17919.2 19904.9 22293 25226.2 28691.5 32701.9 37123.3 41960 47783.1 53039.5
52139.6 41683.1 24771.9 9785.9 2924.5 579.7 0
8284.7 8427.5 8648.1 8968.3 9327.3 9699.4 10088.7 10439.2 10729 10988.6
11243.8 11520.7 11750 11944.7 12191.3 12485.5 12978.7 13696.8 14808.7 16387.7
18485.9 21129.3 24239.8 27696.5 31269.9 35025.1 38927.3 43110.8 47285.6 48605.1
44369.7 31581.4 14843.3 5221.7 2080.9 822 0
8284.7 8366.9 8518.3 8747.6 9041.8 9374.9 9747 10093.1 10413.2 10729
11040.5 11352 11615.9 11862.5 12117.7 12407.6 12848.9 13575.7 14808.7 16621.3
19126.2 22189.2 25555 29037.6 32619.7 36279.7 40108.4 43565 45087.9 42128.7
32541.8 16331.5 4918.9 2085.2 1224.3 618.6 0
8284.7 8349.6 8444.8 8622.2 8851.4 9132.7 9435.5 9760 10075.8 10400.2
10750.7 11114.1 11477.5 11793.3 12143.7 12554.7 13160.4 14138.1 15622 17728.9
20774.5 24343.6 28505.5 32797.1 37309.3 41081.8 44179.4 45187.4 42349.4 33965.2
21159.5 8384.2 2513.5 1038.3 501.8 164.4 0
8284.7 8323.6 8401.5 8552.9 8777.9 9007.2 9305.7 9612.9 9920 10222.9
10577.6 10962.6 11347.7 11698.1 12109.1 12567.7 13246.9 14172.7 15552.8 17542.8
20277 23755.3 27748.4 31823.7 35578.8 38464.4 39909.4 39022.5 35133.2 26727.4
15284.5 5827.4 2020.3 826.3 359.1 73.5 0
8284.7 8310.7 8358.3 8518.3 8713 8951 9206.2 9483.1 9777.3 10058.5
10378.6 10742 11088.1 11438.5 11814.9 12260.5 12805.6 13562.7 14553.4 15885.9
17798.1 20398.1 23508.7 26658.2 29297.2 30785.4 30543.1 28457.9 24685.4 18408.1
10106.1 3884.9 1518.5 757.1 480.2 181.7 0
8284.7 8263.1 8315 8444.8 8626.5 8851.4 9098 9340.3 9573.9 9777.3
10002.2 10209.9 10400.2 10551.7 10616.5 10607.9 10504.1 10313.7 10075.8 9850.8
9643.1 9556.6 9556.6 9383.6 8682.7 7332.9 5606.8 4066.6 3028.4 2349.1
1886.2 1557.4 1289.2 1021 674.9 285.5 0
8284.7 8241.5 8289 8440.5 8639.5 8860.1 9098 9331.7 9556.6 9699.4
9768.6 9747 9660.5 9470.1 9167.3 8769.2 8289 7761.2 7198.8 6558.6
5935.6 5334.2 4758.8 4226.7 3742.2 3357.1 3015.4 2764.5 2526.5 2275.6
1968.4 1665.6 1323.8 977.7 592.7 268.2 0
8284.7 8215.5 8297.7 8453.4 8665.4 8903.4 9175.9 9426.8 9578.3 9638.8
9565.3 9379.2 9145.6 8847.1 8522.7 8141.9 7670.4 7138.3 6562.9 5957.2
5360.2 4802.1 4313.2 3897.9 3530.2 3227.4 2972.1 2825 2639 2396.7
2093.9 1682.9 1302.2 925.8 536.5 276.9 0
8284.7 8211.2 8302 8492.4 8721.7 9002.9 9284.1 9478.8 9569.6 9556.6
9452.8 9301.4 9037.5 8678.4 8263.1 7843.4 7397.8 6883 6312 5727.9
5187.1 4737.2 4334.9 3988.8 3673 3391.8 3227.4 3075.9 3080.3 3101.9
2898.6 2530.8 2249.6 1747.8 1211.3 809 0
8284.7 8232.8 8345.3 8548.6 8838.5 9115.3 9336 9509 9565.3 9552.3
9465.8 9279.7 8968.3 8587.5 8141.9 7674.7 7095 6472 5866.4 5325.6
4867 4482 4157.5 3876.3 3599.4 3352.8 3145.2 3391.8 3867.6 4079.6
3971.5 3798.4 3642.7 2941.8 2357.8 1674.2 0
8284.7 8237.1 8375.6 8617.8 8894.7 9184.6 9392.2 9517.7 9556.6 9548
9470.1 9292.7 8998.5 8626.5 8085.7 7462.7 6735.9 6052.4 5394.8 4888.6
4421.4 4066.6 3772.5 3538.8 3309.6 3006.7 3132.2 3443.7 3603.7 3530.2
3339.8 3326.9 2894.2 2366.4 2003 1423.3 0
8284.7 8241.5 8397.2 8656.8 8959.6 9227.8 9418.2 9526.3 9569.6 9556.6
9478.8 9323 9093.7 8721.7 8133.3 7363.2 6511 5697.6 4992.5 4412.7
3941.2 3612.4 3378.8 3184.1 2876.9 2820.7 2985.1 3171.1 3110.6 2937.5
2803.4 2669.3 2184.7 1786.7 1509.9 1068.6 0
8284.7 8245.8 8414.5 8687.1 9015.8 9271.1 9465.8 9578.3 9634.5 9621.5
9530.7 9405.2 9175.9 8751.9 8103 7259.4 6307.6 5360.2 4559.8 3993.1
3603.7 3326.9 3123.5 2920.2 2656.3 2729.8 2881.3 2967.8 2872.6 3175.4
2915.9 2604.4 1955.5 1579.1 1302.2 800.4 0
8284.7 8263.1 8423.2 8695.7 9002.9 9288.4 9483.1 9595.6 9660.5 9664.8
9599.9 9487.4 9266.8 8860.1 8198.2 7324.3 6320.6 5329.9 4507.9 3945.5
3582.1 3305.2 3097.6 2876.9 2621.7 2699.6 2846.7 2933.2 2833.7 3149.5
2915.9 2375.1 1890.6 1561.8 1297.9 627.3 0
